Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowPackaged Gas Electric
arrowPackaged Heat Pumps
arrowCompare Heat Pumps
arrowXL16c Heat Pump
arrowXL1600 (WCZ)
arrowXL1400 (WCY)
arrowXL13c (2/4WCX)
arrowXL14c Heat Pump
arrowXB13c (2/4WCC)
arrowXR13h (WCH)
arrowXR13m (WCK)
arrowPackaged Air Conditioners
arrowPackaged Dual Fuel
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Premium Packaged Heat Pump
High performance for years of comfort
TRANE XL13c
High performance for years of comfort
XL13c

Compare this product with others
Take a look inside the XL13c
TRANE XL13c features:

Attractive design
Architecturally integrated design complements the beauty of your home.

Year-round durability
Exclusive components like a Spine Fin™ coil, Weather Beater Top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Quiet operation
Ultra quiet operation delivers comfort without disrupting your home environment.


TRANE XL13c specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL13c includes:
  • Ultra quiet operation
  • Safety cabinet
  • Convertible to either horizontal or vertical airflow
  • State-of-the-art airflow system featuring the Vortica™ blower for quiet, efficient operation
  • Full line of electric heaters available to supplement heat pump operation to ensure comfort in the coldest weather.
Backed by Trane’s excellent limited warranty
  • 10-year Limited Warranty on Compressor.
  • 10-year Limited Warranty on Condenser Coil.
  • 5-year Limited Warranty on internal functional parts.
  • Optional Extended Warranties available. Extended warranties cover labor, refrigerant and other costs not covered by Manufacturer’s Limited Warranty, so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XL13c HEAT PUMP (R410A Refrigerant)
Model More Info Nominal Tons More Info SEER More Info HSPF More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
4WCX3018A1000AA 1.5 13.15 7.7 35.56 50.63 43.31
4WCX3036A1000AA 3 13.20 7.75 35.56 50.63 43.31
4WCX3048A1000AA 4 13.15 8.25 37.56 60.56 46.06
4WCX3060A1000AA 5 13.05 7.85 39.56 60.56 46.06
XL13c HEAT PUMP (R22 Refrigerant)
Model More Info Nominal Tons More Info SEER More Info HSPF More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
2WCX3024A1000AA 2 13.45 7.9 35.56 50.63 43.13
2WCX3030A1000AA 2.5 13.05 8.4 35.56 50.63 43.13
2WCX3036A1000AA 3 13.20 8 35.56 50.63 43.13
2WCX3042A1000AA 3.5 13.10 8.25 37.56 60.56 46.06
2WCX3048A1000AA 4 13.30 7.95 37.56 60.56 46.06
2WCX3060A1000AA 5 13.35 8.3 41.56 60.56 46.06
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
System Types Guides
Learn more about Types of Systems.
Learn more
Home Comfort Guides
Visit our Guides to Cooling for some Valuable Information on Air Conditioning.
Learn more
For More Information
For more information, visit the Frequently Asked Questions about System Information, Filters, or Maintenance.
Learn more
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved