Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowPackaged Gas Electric
arrowPackaged Heat Pumps
arrowPackaged Air Conditioners
arrowPackaged Dual Fuel
arrowXL16c Dual Fuel
arrowXL14c Dual Fuel
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Packaged Duel Fuel
An intelligent investment in comfort
TRANE XL16c Packaged Dual Fuel
Quality inside and out
XL16C

Take a look inside the XL16c Packaged Dual Fuel
TRANE XL16c Packaged Dual Fuel features:

Efficient performance
The Trane XL16c offers up to 16.00 SEER and is Energy Star qualified.

Year-round durability
Exclusive components like the Climatuff two-stage compressor, the all-aluminum Spine Fin coil, Weather Beater Top, and the Variable speed blower motor with Comfort R™ will deliver the sustained performance you expect year after year.

Quiet Operation
Ultra quiet operation delivers comfort without disrupting your home environment.


ENERGY STAR This product meets ENERGY STAR requirements when appropriate coils are used. Ask your contractor for details.
TRANE XL16c Packaged Dual Fuel specifics
Every Trane packaged unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16c Packaged Dual Fuel includes:
  • Four stages of heating for consistent affordable comfort
  • Two-Stage Climatuff compressor delivers superior reliability
  • State of the art fan system
  • Variable speed blower motor
  • Ultra quiet operation
  • Stainless steel heat exchanger and burners
  • Heavy Gauge, Two-tone powder painted cabinet
  • Increased Dehumidification with Comfort-R™
  • Advance airflow system featuring the Vortica blower for quiet and efficient operation
  • Functional louvers with rounded corner guards for added safety
  • All-aluminum Spine Fin coil provides enhanced airflow
  • Durable Weather-Beater Top shrugs off the elements year after year
Backed by Trane's industry-leading limited warranty
  • 20-year limited warranty on Heat Exchanger
  • 10-year limited warranty on Compressor
  • 10-year limited warranty on Condenser Coil
  • 5-year limited warranty on internal functional parts
  • Optional extended warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for labor for the lifetime of the warranties
  • Warranties are for residential use.
  • Ask your dealer for full warranty information at time of purchase.
Trane XL16c Packaged Dual Fuel
Model More Info Nominal Tons More Info SEER More Info Sound Rating(dB) More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
4DCZ6036* 3.0 16.0 70 38 51 43
4DCZ6048* 4.0 16.0 71 42 61 46
4DCZ6060* 5.0 15.2 73 42 61 46

*Also available in 3-Phase
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
System Types Guides
Learn more about Types of Systems.
Learn more
Home Comfort Guides
Visit our Guides to Cooling for some Valuable Information on Air Conditioning.
Learn more
For More Information
For more information, visit the Frequently Asked Questions about System Information, Filters, or Maintenance.
Learn more
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved