XL14c Packaged EarthWise Hybrid System
Quality inside and out
The XL14c delivers reliability, durability, energy efficiency and quiet operation, all in one updated, attractive cabinet.
-
Trane
XL14c packaged EarthWise Hybrid
features
Efficient performance
The Trane XL14c offers up to 14.25 SEER and is Energy Star qualified.
Year-round durability
Exclusive components like a Spine Fin coil, Weather Beater Top and the variable speed blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.
Quiet Operation
Ultra quiet operation delivers cool comfort without disrupting your home environment.
-
Trane
XL14c packaged EarthWise Hybrid
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c packaged EarthWise Hybrid includes:
- Three stages of heating for consistent affordable comfort
- Electric heat pump for mild conditions
- 2-Stage Gas Heat
- State-of-the-art fan system
- Variable-speed blower motor
- Ultra-quiet operation
- Stainless steel heat exchanger and burners
- Heavy gauge, two-tone powder-painted cabinet
- Increased dehumidification with Comfort-R™
- Advance airflow system featuring the Vortica blower for quiet and efficient operation
- Functional louvers with rounded corner guards for added safety
- Climatuff compressor delivers superior reliability
- All-aluminum Spine Fin coil provides enhanced airflow
- Durable Weather Beater Top shrugs off the elements year after year
-
XL14c packaged EarthWise™ dual fuel models
Model Height (in.) Width (in.) Depth (in.) SEER 4DCY4024 36 51 43 14.00 4DCY4030 36 51 43 14.25 4DCY4036* 38 51 43 14.00 4DCY4042 38 61 46 14.25 4DCY4048* 38 61 46 14.00 4DCY4060* 42 61 46 14.00 *Also available in 3-Phase
-
Trane XL14c EarthWise Hybrid limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 20 Year limited warranty on heat exchanger
- 10 Year limited warranty on compressor
- 10 Year limited warranty on coil
- 5 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*






Search for a Trane Comfort Specialist dealer in your area. 
