XL13c Packaged Air Conditioner
Reliable operation meets beautiful design
The Trane XL13c is built to simultaneously provide cool comfort and complement décor for your home.
Trane XL13c
Reliable operation meets beautiful design
-
Trane
XL13c
features
Attractive design
Architecturally integrated design complements the beauty of your home.
Year-round durability
Exclusive components like a Spine Fin™ coil, Weather Beater Top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.
Quiet operation
Ultra-quiet operation delivers comfort without disrupting your home environment.
-
Trane
XL13c
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL13c includes:
- Ultra-quiet operation
- Safety cabinet
- Convertible to either horizontal or vertical airflow
- State-of-the-art airflow system featuring the Vortica™ Blower for quiet and efficient operation
-
XL13c packaged air conditioner models
Model Nominal Tons SEER Height (in.) Width (in.) Depth (in.) 4TCX3018 1.5 13.00 35.56 50.63 43.13 4TCX3024 2 13.00 35.56 50.63 43.13 4TCX3030 2.5 13.00 35.56 50.63 43.13 4TCX3036* 3 13.20 35.56 50.63 43.13 4TCX3042 3.5 13.00 37.56 60.56 46.06 4TCX3048* 4 13.00 37.56 60.56 46.06 4TCX3060* 5 13.20 39.56 60.56 46.06 *Also available in 3-Phase
-
Trane 10-year limited warranty details
- 10-year Limited Warranty on Compressor.
- 10-year Limited Warranty on Condenser Coil.
- 5-year Limited Warranty on internal functional parts.
- Optional Extended Warranties available. Extended warranties cover labor and other costs not covered by Manufacturer’s Limited Warranty.
- Ask your dealer for full warranty information at time of purchase.
- Warranties are for residential use only.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.


