XL20i Heat Pumps
Ultra Efficiency Units
The ultimate in year-round comfort
Imagine 12 months of total and complete comfort – from the hottest days to the coldest nights. Well, you don’t have to, thanks to the XL20i system from Trane. It’s designed to perfectly cool your home in the summer and perfectly heat it in the winter.
-
Trane
XL20i
features
When matched with a variable speed indoor unit from Trane, the XL20i has another special feature. It's a method of enhancing airflow that we call Comfort-R™ and it gives you greater humidity control in cooling. This is accomplished by running the fan at a slower speed during start-up. Comfort-R™ also provides warmer air during heating start-up. These managed cycles reduce temperature variances for the optimum in home comfort.
Efficient performance
The XL20i is among the industry’s most efficient heat pumps available, with a rating up to 19.00 SEER and HSPF up to 9.0. The XL20i has two compressors: one for milder weather and a second larger compressor for those extremely hot days. It’s like having two units in one.
ComfortLink II Communicating Capability
ComfortLink II Communicating Capability ComfortLink II communicating technology (available when matched with communicating indoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are by phone.
Economical operation
Increased efficiency may substantially lower your home heating and cooling costs.
Quiet comfort
Multi-stage fan motor adjusts speed to quietly provide maximum comfort.
Durable construction
Materials for all components are tested again and again for long-lasting performance and durability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.
-
Trane
XL20i
specifics
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL20i includes:
- ComfortLink II Communicating Capability
- Charge Assist™ for enhanced performance and efficiency
- Dual Climatuff® Compressors
- Full-Side Louvered Panels
- WeatherGuard™ Top Protects Components
- R410A Refrigerant
- Baked-On Powder Paint
- Weather Resistant WeatherGuard™ Fasteners
- Two-row Spine Fin™ coil
- DuraTuff™ Rust Proof Base Pan
- Two-Stage Cooling and Heating
- Multi-stage Fan
- Low-Resistance Airflow
- Sound Insulator on Compressors
-
XL20i communicating heat pump models (R410A refrigerant)
Model Nominal Tons Height (in.) Width (in.) Depth (in.) 4TWZ0024A 2.0 54 37 34 4TWZ0036A 3.0 54 37 34 4TWZ0048A 4.0 54 37 34 4TWZ0060A 5.0 54 37 34
-
Trane XL20i limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 12 Year limited warranty on compressor
- 10 Year limited warranty on outdoor coil
- 10 Year limited warranty on internal functional parts
- The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XLi comfort system. An XLi comfort system includes an AHRI certified matching Trane outdoor XLi unit, indoor unit and thermostat installed at the same time.
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
| This product meets ENERGY STAR requirements when appropriate indoor unit and coils are used. Ask your contractor for details. |
|
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links





Search for a Trane Comfort Specialist dealer in your area. 

