XL16i Heat Pumps

Ultra Efficiency Units

Enhanced cooling meets energy efficiency


Whether it’s hot or mild, the Trane XL16i is offers flexible family comfort. With two-stage cooling, your home will always be able to beat the heat, even in rooms that have proved hard to cool in the past.

  • Trane XL16i features
    Efficient performance
    The XL16i’s SEER rating of up to 17.00 and HSPF of 9.2 make it an energy-efficient choice for home comfort.

    ComfortLink II Communicating Capability (select models)
    ComfortLink II communicating technology (available when select models are matched with communicating outdoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are by phone.

    Economical operation
    Increased efficiency may substantially lower your home heating and cooling costs.

    Two-stage cooling and heating
    Two stages of cooling and heating meet any outdoor climate conditions and prevent interior temperature swings.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner,healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XL16i specifics

    Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16i includes:

    • ComfortLink II Communicating Capability (select models)
    • Climatuff® Staged Scroll Compressor
    • Full-Side Louvered Panels
    • WeatherGuard II™ Top
    • Baked-On Powder Paint
    • Corrosion-resistant Weatherguard™ fasteners
    • Spine Fin™ Outdoor Coil
    • Unique DuraTuff™ non-corrosive basepan
    • Unique Mounting of Shaft Down Fan Motor
    • Variable-speed fan motor
    • Low-Resistance Airflow
    • Sound insulator on compressor


  • XL16i heat pump models (R-410A refrigerant)
    ModelCooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TWX6024B24,0002.0443330
    4TWX6036B36,0003.0463734
    4TWX6048B48,0004.0503734
    4TWX6060B60,0005.0503734


  • XL16i Communicating heat pump models (R-410A refrigerant)
    ModelCooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TWX6024C24.0002.0443330
    4TWX6036C36.0003.0463734
    4TWX6048C48.0004.0503734
    4TWX6060C60.0005.0503734


  • Trane XL16i limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 12 Year limited warranty on compressor
    • 10 Year limited warranty on outdoor coil
    • 10 Year limited warranty on internal functional parts
    • The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XLi comfort system. An XLi comfort system includes an AHRI certified matching Trane outdoor XLi unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XL16i

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate indoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*