XV90i Gas Heating Furnaces

Reliable gas heating for gentle warmth and cleaner air


Whether it’s a bit of gentle warmth you want in the early fall, or high-performance heat you need in the dead of winter, the XV90i furnace provides two stages of energy-efficient warmth and a built-in Trane CleanEffects technology for the most advanced air filtration on the market.

  • Trane XV90i features
    Efficient performance
    The XV90i is rated with up to 93% AFUE and is Energy Star qualified.

    Comfortable, even heating
    Variable-speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.

  • Trane XV90i specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV90i includes:

    • Variable-speed blower
    • Built-in Trane CleanEffects™ technology offering whole-house air filtration with space-saving flexibility
    • Two-stage gas heat provides greater fuel efficiency and better comfort control
    • Heavy gauge, two-tone powder-painted cabinet
    • Increased dehumidification with Comfort-R mode
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port, In-shot burners
    • One-piece aluminized steel primary heat exchanger
    • 24-volt Fuse protects Controls
    • Insulated cabinet for quiet operation
    • Convertible to horizontal left
    • AL29-4C Stainless Steel secondary Heat Exchanger
    • ERV and humidifier compatible
    • Air-filtration system includes cleanable collection cells


  • XV90i variable-speed, 2-stage upflow/horizontal furnace models with Trane CleanEffects™ technology inside
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TUX2B060AFV3VA4017.52836,000/56,00093.0
    TUX2B080AFV3VA4017.52848,000/73,00092.5
    TUX2C100AFV4VA4021.02860,000/93,00093.0
    TUX2D120AFV5VA4024.52866,600/112,00092.5


  • Trane XV90i limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XV90i

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate outdoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



Test Test2