XV80 Gas Heating Furnaces

Durable warmth, built to fit your needs


Every home is unique. And the highly convertible XV80 is built to meet your home’s needs, and designed to fit wherever you need it.

  • Trane XV80 features
    Efficient performance
    The XV80 performs at 80% efficiency.

    Comfortable, even heating
    Variable-speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XV80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV80 includes:

    • Variable-speed blower motor uses less electricity
    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Two-stage gas heat
    • Convertible to horizontal—right or left
    • Self-diagnostic microelectronic control
    • Durable adaptive silicon Nitride hot surface igniter
    • Super Efficient Air Circulation, Cleaning Mode
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger
    • Prepainted galvanized steel cabinet
    • Upflow models have hinged blower doors, easy-open door latches, and spring-loaded filter rack
    • 24-volt Fuse protects Controls
    • Increased dehumidification with Comfort-R (™) mode
    • Insulated cabinet


  • XV80 variable speed, direct vent upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TUD060R9V3K4017.52848,000/31,20080
    TUD080R9V3K4017.52864,000/41,60080
    TUD100R9V3K4017.52880,000/52,00080
    TUD080R9V4K4021.02864,000/41,60080
    TUD100R9V5K4021.02879,000/52,00080
    TUD120R9V5K4024.52895,000/62,40080
    TUD140R9V5K4024.528111,000/72,80080


  • XV80 variable speed, direct vent downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH) Stage1/Stage2ICS* AFUE
    TDD060R9V3F4017.52848,000/31,20080
    TDD080R9V3F4017.52863,000/41,60080
    TDD100R9V5F4021.02881,000/52,00080
    TDD120R9V5F4024.52895,000/62,40080


  • Trane XV80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*