XR95 Gas Furnace

Premium Single Stage Heating

Highest-Efficiency, single-stage performance


The XR95’s highly-efficient performance means more of your energy dollars go toward actually heating your home.

  • Trane XR95 features
    Highly-Efficient performance
    The XR95 features a 95% AFUE rating and qualifies for the 2009-2010 energy tax credits and Energy Star.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and durability.

    Cleaner, healthier indoor air
    Materials for all components are tested again and again for long-lasting performance and durability.

  • Trane XR95 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR95 includes:

    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Aluminized steel heat exchanger
    • Three row secondary heat exchanger
    • Direct-drive, multi-speed blower motor
    • Self-diagnostic microelectronic controller
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port, In-shot burners
    • Sealed combustion—100% outside combustion air option
    • Pre-painted galvanized steel cabinet
    • Hinged blower doors with easy-open door latches
    • Enclosed burner box
    • Insulated heavy steel cabinet


  • XR95 upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TUH1B040A9241A4017.52838,00095
    TUH1B060A9361A4017.52857,00095
    TUH1B080A9421A4017.52876,00095
    TUH1C080A9601A40212876,00095
    TUH1C100A9481A40212892,15095
    TUH1D100A9601A4024.52892,15095
    TUH1D120A9601A4024.528104,50095


  • XR95 downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TDH1B040A9241A4017.52838,00095
    TDH1B065A9421A4017.52857,00095
    TDH1C085A9481A40212876,00095
    TDH1D110A9601A4024.528104,50095


  • Trane XR95 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.