XR80 Gas Furnaces

Single Stage Heating

Responsive comfort


The XR80 is a good choice for those looking for peace of mind. Tested, durable components help make sure your heating system is at optimum performance. Less worry, more comfort and efficiency—that’s the Trane way.

  • Trane XR80 features
    Efficient performance
    The XR80 features up to 80% efficiency.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XR80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR80 includes:

    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Four-Speed blower motor
    • Convertible to Horizontal Right or Left
    • Self-diagnostic microelectronic controller
    • Heavy steel cabinet
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger
    • Prepainted galvanized steel cabinet
    • Upflow models have hinged blower doors, and easy-open door latches
    • Insulated cabinet


  • XR80 upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TUD1A040A9241A4014.52832,00080
    TUD1A040A9301A4014.52832,00080
    TUD1A060A9241A4014.52847,00080
    TUD1A060A9361A4014.52847,00080
    TUD1B060A9361A4017.52847,00080
    TUD1B080A9241A4017.52864,00080
    TUD1B080A9361A4017.52863,00080
    TUD1B080A9481A4017.52864,00080
    TUD1C080A9601A4021.02864,00080
    TUD1C100A9361A4017.52879,00080
    TUD1C100A9451A4017.52880,00080
    TUD1C100A9481A4021.02879,00080
    TUD1C100A9601A4021.02879,00080
    TUD1D100A9721A4024.52880,00080
    TUD1C120A9541A4021.02896,00080
    TUD1D120A9601A4024.52896,00080
    TUD1D140A9601A4024.528111,00080


  • XR80 downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TDD1A040A9241A4014.52831,00078
    TDD1A060A9241A4014.52848,00080
    TDD1A060A9361A4014.52848,00080
    TDD1B060A9361A4017.52848,00080
    TDD1B080A9361A4017.52864,00080
    TDD1B080A9451A4017.52864,00080
    TDD1B100A9451A4017.52880,00080
    TDD1C100A9481A4021.02880,00080
    TDD1C100A9541A4021.02881,00080
    TDD1C120A9541A4021.02896,00080
    TDD1D120A9601A4024.52896,00080
    TDD1D140A9601A4024.528113,00080


  • Trane XR80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 20 Year limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*