XP80 Oil Furnaces

Efficient oil heat for dependable warmth


Oil heat is known for its dependable warmth during even the coldest winters. And with the Trane XP80, you can match that comfort with reliable, efficient performance.

  • Trane XP80 features
    Efficient performance
    The XP80 features up to 82.7% efficiency.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XP80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XP80 includes:

    • Quiet operation
    • Heavy Duty, Hot-Rolled Steel Wrap Around Heat Exchanger - provides reliable, lasting comfort
    • Ceramic Fiber Combustion Chamber - heats up quickly and provides more complete combustion
    • Beckett Flame Retention Burner - for smooth, quiet and cleaner ignition
    • Four-Speed blower motor


  • XP80 oil furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output* (BTUH)ICS** AFUE
    THV1M087A936SA5822.253170/87/98/11482.9
    TLF1M087A936SA41.522.254770/87/98/11482.9
    TLR1M087A936SA41.522.254770/87/98/11485.0
    TDF1M087A936SA61.2522.2522.2570/87/98/11484.8
    THV1M087A948SA5822.253170/87/98/11482.6
    TLF1M087A948SA41.522.254770/87/98/11482.7
    TLR1M087A948SA41.522.254770/87/98/11482.4
    TDF1M087A948SA61.2522.2522.2570/87/98/11482.6


  • Trane XP80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Other capacities are possible with a nozzle change. Ask your dealer for additional information.

**Isolated Combustion System

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*