XC95 Gas Heating Furnaces

Communicating technology in the world’s first three-stage furnace


Advanced ComfortLink II communications technology allows the XC95 to configure itself for optimal performance year after year. Add the Telephone Access Module (TAM) to get alerts sent to your phone, and even adjust your settings remotely, whenever you like. With its three stages of heat, an industry first, you can achieve up to a 95% AFUE (annual fuel utilization efficiency).

  • Trane XC95 features
    Efficient performance
    The XC95 is rated with up to 95% AFUE, annual fuel utilization efficiency.

    ComfortLink II Communicating Capability
    ComfortLink II communicating technology connects all of your key components so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates by phone wherever you are.

    Comfortable, even heating
    Variable-speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home. And Trane CleanEffects™ is now proven to remove more than 99% of the common flu virus from your home’s filtered air.

  • Trane XC95 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XC95 includes:

    • ComfortLink II Communicating Capability
    • Communicating User Interface
    • Variable-speed blower motor
    • Three–stage gas heat provides greater fuel efficiency and better comfort control
    • Heavy gauge, two-tone powder-painted cabinet
    • Increased dehumidification with Comfort-R (™) mode
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port, In-shot burners
    • One-piece aluminized steel primary heat exchanger
    • 24-volt Fuse protects Controls
    • Insulated cabinet for quiet operation
    • Convertible to Horizontal left or right
    • AL29-4C Stainless Steel secondary Heat Exchanger
    • Cleanable filter with spring-loaded filter rack
    • ERV, Humidifier, and Air cleaner compatible
  • XC95 variable-speed, 3-stage upflow/horizontal furnace models
    ModelNominal TonsAFUEHeight (in.)Width (in.)Depth (in.)
    TUH3B060ACV3VA395.04017.528
    TUH3B080ACV3VA395.04017.528
    TUH3C100ACV4VA495.0402128
    TUH3D120ACV5VA595.04024.528
  • XC95 variable-speed, 3-stage downflow/horizontal furmace models
    ModelNominal TonsAFUEHeight (in.)Width (in.)Depth (in.)
    TDH3B060ACV3VA392.14017.528
    TDH3B080ACV3VA395.04017.528
    TDH3C100ACV4VA495.0402128
    TDH3D120ACV5VA592.14024.528
  • Trane lifetime limited warranty details
    • Lifetime Limited Warranty on heat exchanger.
    • Five-Year Limited Warranty on internal functional parts.
    • If your XC95 furnace is installed at the same time as a new Trane XLi outdoor condensing unit, it will be covered for ten years on internal functional parts as part of the outdoor unit system warranty.
    • Optional Extended Warranties available. Extended warranties cover labor and other costs not covered by Manufacturer’s Limited Warranty
    • Warranties are for residential use
    • Ask your dealer for full warranty information at time of purchase.

XC95

Take a look inside

This product meets ENERGY STAR requirements when appropriate outdoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.