XC80 Gas Heating Furnaces

Communicating technology providing the ultimate comfort connection for efficiency, convenience and enhanced reliability.


Advanced ComfortLink II communications technology allows the XC80 to configure itself for optimal performance year after year. Add the Telephone Access Module (TAM) to get alerts sent to your phone, and even adjust your settings remotely, whenever you like.

  • Trane XC80 features
    Efficient performance
    The XC80 is rated with up to 80% AFUE, annual fuel utilization efficiency.

    Comfortable, even heating
    Variable-speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

    ComfortLink II Communicating Capability
    ComfortLink II communicating technology connects all of your key components so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates by phone wherever you are.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XC80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XC80 includes:

    • ComfortLink II Communicating Capability
    • Communicating User Interface
    • Variable-speed blower motor
    • Two-stage gas heat provides greater fuel efficiency and better comfort control
    • Heavy gauge, two-tone powder-painted cabinet
    • Increased dehumidification with Comfort-R (™) mode
    • Durable adaptive silicon Nitride hot surface igniter
    • Multi-port, In-shot burners
    • One-piece aluminized steel heat exchanger with no welds
    • 24-volt Fuse protects Controls
    • Insulated cabinet for quiet operation
    • Convertible to Horizontal left or right
    • Cleanable filter with spring-loaded filter rack
    • ERV, Humidifier, and Air cleaner compatible


  • XC80 variable-speed, 2-stage upflow/horizontal furnace models
    ModelNominal TonsAFUEHeight (in.)Width (in.)Depth (in.)
    TUD2B060ACV32A3804017.528
    TUD2B080ACV32A3804017.528
    TUD2C080ACV42A480402128
    TUD2C100ACV32A3804017.528
    TUD2C100ACV52A580402128
    TUD2D120ACV52A5804024.528
    TUD2D140ACV52A5804024.528


  • XC80 variable-speed, 2-stage downflow/horizontal furnace models
    ModelNominal TonsAFUEHeight (in.)Width (in.)Depth (in.)
    TDD2B060ACV32A3804017.528
    TDD2B080ACV32A3804017.528
    TDD2C100ACV52A580402128
    TDD2D120ACV52A5804024.528


  • Trane XC80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • Lifetime limited warranty on heat exchanger
    • 10 Year limited warranty on internal functional parts
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*