XB80 Furnaces

Single Stage Heating

Quality comfort, built to last


When your furnace is built to last, your family sees the benefits in consistent comfort. The XB80 is designed to help meet your family’s needs, year after year. You get peace of mind from choosing Trane quality.

  • Trane XB80 features
    Efficient performance
    The XB80 features up to 80% efficiency.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XB80 specifics

    Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB80 includes:

    • 40" high cabinet, 28" depth means it fits almost anywhere
    • Adaptive Silicon Carbide Hot Surface Igniter
    • Convertible to horizontal
    • Multi-port,in-shot burners
    • One-Piece Heat Exchanger
    • Prepainted galvanized steel cabinet


  • XB80 upflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TUE1A040A9241A4014.52831,00080.0
    TUE1A060A9241A4014.52847,00080.0
    TUE1A060A9361A4014.52847,00080.0
    TUE1B060A9361A4017.52847,00080.0
    TUE1B080A9361A4017.52863,00080.0
    TUE1B080A9481A4017.52864,00080.0
    TUE1B100A9361A4017.52879,00080.0
    TUE1C100A9481A4021.02879,00080.0
    TUE1C100A9601A4021.02880,00080.0
    TUE1D120A9601A4024.52895,00080.0
    TUE1D140A9601A4024.528111,00080.0


  • XB80 downflow/horizontal furnace models
    ModelHeight (in.)Width (in.)Depth (in.)Nominal Capacity Output (BTUH)ICS* AFUE
    TDE1A060A9361A4014.52848,00080.0
    TDE1B060A9361A4017.52848,00080.0
    TDE1B080A9451A4017.52864,00080.0
    TDE1B100A9451A4017.52880,00080.0
    TDE1C100A9601A4021.02881,00080.0
    TDE1D120A9601A4024.52896,00080.0


  • Trane XB80 limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 20 Year limited warranty on heat exchanger
    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor gas furnace, coil, and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

*Isolated Combustion System

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*