Trane Comfort™ Coils
Innovative choices for greater quality and comfort
The coil is the unsung hero of any home heating or cooling system. Assure your system reliability and efficiency with a matched Trane indoor coil. It’s job, heat transfer, is one of the most important factors in achieving heating and cooling efficiencies that keep your home comfortable all year long.
Trane Comfort™ Coils
Innovative choices for greater quality and comfort
- Trane Comfort™ Coil features:
Foil Insulation
100% foil insulation provides easy cleaning and quiet operation.
Two-way, Sloped, Non-corrosive Drain PanPrevents standing water in drain pan, which significantly affects indoor air quality. Non-corrosive material prevents rust.
Easy AccessMakes cleaning and servicing easier which in turn leads to higher efficiency and longer life.
Painted FinishProvides increased protection from rust and corrosion. Matches furnace in color.
External Service PortQuicker and easier serviceability.
Flexible Application•Models for R-22 and R-410A refrigerants available
- Comfort Coil specifics
When it comes to your home comfort system, there's more to the story
Take a look at your home comfort system. If you have an air conditioner outside, then you may also have an indoor coil and furnace inside. You might say the coil is the other, less visible part of your system. While a coil may be a component that you're not very familiar with, it's just as important to your home's comfort as your air conditioner. And, because the coil was designed to work in tandem with your outdoor unit and furnace, it's important that they match in both size and capacity.
Trane can help you make a perfect match
A matched system gives you maximum performance and efficiency. And, that's where Trane comes in. When you install a new Trane air conditioner, your dealer can help you select the right Trane Comfort™ Coil to go with it. Remember, your outdoor condensing unit and your indoor coil work together as a team—a new air conditioner's efficiency will be significantly reduced if it's paired with an old, existing coil. An older coil, or a non-Trane coil, may even differ in cooling capacity, leaving you with an unbalanced system and higher-than-necessary utility bills.
All-Aluminum Comfort™ coils
With a strong heritage in aluminum outdoor coils, Trane has applied our innovative thinking to develop the industry's only all-aluminum indoor coil. Rust-resistant and almost corrosion-free, our all-aluminum coils set a new industry standard by preventing leaks that often occur from corrosives like salt or common household cleaning products.
- Comfort coil benefits
Our Trane Comfort™ Coils are also designed to work in tandem with your outdoor condensing unit and/or furnace. They are matched in both size, efficiency and capacity to ensure optimal performance of your home comfort system.
Precision-engineered for reliable performance and quality
Each Trane Comfort™ Coil is designed to provide your family with outstanding comfort all year round.
At Trane, we strive to bring you the highest quality and performance through innovative technology and precision engineering. So when you choose the right Comfort coil, you can be sure you’ll enjoy the benefits of the best home comfort system money can buy.
Tested for durability
Like all of the components in our high-quality home comfort systems, each coil goes through a rigorous testing stage to insure durability and reduce leaks.
We test each coil with pressurized helium to 325 pounds per square inch. This allows us to detect a leak as small as .10 ounce per year. A small amount, we know, but because any leak will lower your system’s efficiency, any leak is unacceptable. Lasting durability means your home will be comfortable now and for years to come.
Cleaner air makes your family breathe easier
Indoor coils are often dirty because they’re usually difficult to clean. But all Trane Comfort Coils™ are designed for easy cleaning. If your home’s indoor coil has never been cleaned, it could look like this one. However, Trane coils are made with 100% foil-backed insulation, so they are easily wiped down.
The result is a cleaner coil and cleaner air for your family. So, whether you clean it yourself, or include it in a basic service contract (recommended), a clean coil will yield higher performance and cleaner air in your home. - Trane Comfort Coil Limited Warranty Details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- Trane aluminum coils have a 10 year functional parts limited warranty.
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*



Search for a Trane Comfort Specialist dealer in your area.