Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowOil-Fired Boilers
arrowXR85
arrowGas-Fired Boilers
arrowFrequently Asked Questions
arrowGlossary
print this page
Trane XR85 Oil-Fired Boiler
Energy efficient warmth you can depend on
TRANE XR85
Energy efficient warmth you can depend on
XR85
* Shown with Riello Burner
Accessory

Take a look inside the XR85
Learn how to get the right manual from your dealer
TRANE XR85 features:

Efficient performance
The XR85 is energy star qualified and rated with up to 86.7% AFUE, annual fuel utilization efficiency.

Comfortable, even heating
Designed for long term efficiency and quiet comfort with a resilient, heavy insulated 3-pass heat exchanger

Durable construction
Materials for all components are tested again and again for long-lasting performance and durability.


ENERGY STAR
TRANE XR85 specifics
Every Trane Boilers is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR85 includes:
  • 3-pass cast iron heat exchanger
  • Quiet Operation
  • Customized Riello Oil Burner accessory
  • Convertible swing door providing easy access to heat exchanger
  • 3” Insulation Blanket limits operating sound and saves energy
  • Encased controls with powder painted boiler jacket
  • Easy to read temperature and pressure gauges
  • Adjustable supply water thermostat
  • Power disconnect switch
  • Corrosion-resistant brass boiler drain
  • Industry leading warranties
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchanger.
  • Five-Year Limited Warranty on internal functional parts.
  • Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for all parts and labor for the lifetime of the warranties.
  • Ask your dealer for full warranty information at time of purchase.
XR85 Oil-Fired Boilers
Model AFUE Input BTUH Heat Capacity BTUH Height" Width" Depth" Shipping Weight
(lb)
TPFWF071A93AB 85.5 71,000 61,000 33.5 19.7 17.0 294
TPFWF099A94AB 85.7 99,000 86,000 33.5 19.7 20.9 360
TPFWF132A95AB 85.9 132,000 115,000 33.5 19.7 24.9 429
TPFWF164A96AB 86.1 164,000 143,000 33.5 19.7 28.8 497
TPFWF201A97AB 86.3 201,000 176,000 33.5 19.7 32.8 565
TPFWF242A98AB 86.5 242,000 212,000 33.5 19.7 36.7 632
TPFWF286A99AB 86.7 286,000 252,000 33.5 19.7 40.6 698
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved