2/4TGB Air Handlers

2-Way Convertible

Reliable and priced for value


The 2/4TGB air handler is built to give you long-lasting, reliable Trane performance. And even better, this feature-packed air handler offers premium capabilities like a sound-reduced cabinet, 3-speed fan motor and easy access filter doors at a competitive price.

  • Trane 2/4TGB features
    3-speed blower
    Selectable to meet specific heating and cooling needs.

    Easy-access filter doors
    Standard off-the-shelf filters located behind one easy to remove door for quick and convenient filter change.

    Fully gasketed doors
    Reduces overall sound and air leaks for quiet more efficient operation.

  • Trane 2/4TGB specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TGB includes:

    • 3-speed blower motor
    • Compact design only 21” deep
    • No leak composite base pan
    • Insulated, galvanized heavy steel cabinet


  • 2TGB air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2TGB3F18A1000A18,0001.545.71821
    2TGB3F25A1000A24,000245.71821
    2TGB3F30A1000A30,0002.5521821
    2TGB3F36A1000A36,00035221.521
    2TGB3F42A1000A42,0003.548.2523.521
    2TGB3F48A1000A48,000457.2523.521


  • 4TGB air handler models (R410A refrigerant)
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TGB3F18A1000A18,0001.545.71821
    4TGB3F25A1000A24,000245.71821
    4TGB3F30A1000A30,0002.5521821
    4TGB3F36A1000A36,00035221.521
    4TGB3F42A1000A42,0003.548.2523.521
    4TGB3F48A1000A48,000457.2523.521


  • Trane 2/4TGB limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 5 Year limited warranty on internal functional parts
    • The Functional Parts Limited Warranty is 10 years on the indoor air handler and thermostat when installed as part of a complete XLi or XR comfort system. An XLi or XR comfort system includes an AHRI certified matching Trane outdoor XLi or XR unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.





Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.