2/4TEE Air Handlers

Variable Speed

Smart technology for better air


The fan motor inside Trane’s variable-speed air handler is designed to vary its speed based on your home’s heating and cooling requirements. That’s the beauty of the variable-speed technology – when matched with any of Trane’s Xli series of outdoor units, it gives you a reliable, consistent level of quiet comfort and saves energy in the process.

  • Trane 2/4TEE features

    How much moisture is in your home? Consider this: a Trane variable speed air handler can remove up to 24 gallons a day in some climates.

    The Comfort-R™ difference
    Trane’s exclusive Comfort-R feature represents the ultimate in comfort. Most standard air handlers have only three fan speeds. Ours has twelve. The result? More consistent temperatures, greater humidity control and better air heating.

    ComfortLink II Communicating Capability
    ComfortLink II communicating technology (available when select models are matched with communicating outdoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are by phone.

    Air-Tite™ construction
    Special insulation, door gaskets and thermal seals effectively seal in conditioned air, increasing efficiency and reducing your heating and cooling costs.

    Quiet comfort
    More speeds mean your air handler operates at the lowest effective speed much of the time.

    Better, cleaner air
    Now with the latest generation of TEE Air Handlers you can have the flexibility of choosing built-in Trane CleanEffects technology. All other TEE models are Trane CleanEffects™ compatible, so the most advanced whole-house air filtration can be added for cleaner, healthier air.

  • Trane 2/4TEE specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TEE includes:

    • Built in Trane CleanEffects™ technology on select models
    • Cleanable collection cells on models with Trane CleanEffects™
    • Highly Efficient Variable Speed Technology
    • Trane’s Patented Comfort-R™
    • Models for R22 and R410A Refrigerants
    • Quick filter change for standard filter models
    • Corrosion resistant insulated cabinet
    • ComfortLink II technology available on select models
  • 2/4TEE air handler models with Trane CleanEffects™ technology inside
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2/4TEE3D3131,0002.54321.521
    2/4TEE3D3737,0003.04523.521
    2/4TEE3D4040,0003.0522621
    2/4TEE3D4949,0004.0582621
    2/4TEE3D65*65,0005.0632621

    * Two-piece cabinet

  • Variable-speed Air-Tite™ air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2/4TEE3F3131,0002.54321.521
    2/4TEE3F3737,0003.04523.521
    2/4TEE3F39*39,0003.05823.521
    2/4TEE3F4040,0003.0522621
    2/4TEE3F48*48,0004.05823.521
    2/4TEE3F4949,0004.0582621
    2/4TEE3F6265,0005.0632621
    2/4TEE3F64*64,0005.05823.521
    2/4TEE3F65*65,0005.0632621

    * Two-piece cabinet

  • 2/4TEE communicating air handler models
    ModelNominal Cooling Capacity (BTUH)RefConNominal TonsHeight (in.)Width (in.)Depth (in.)
    2/4TEE3C3131,000BZ2.54321.521
    2/4TEE3C3737,000BZ3.04523.521
    2/4TEE3C4040,000BZ3.0522621
    2/4TEE3C4949,000BZ4.0582621
    2/4TEE3C65*65,000BZ5.0632621

    * Two-piece cabinet

  • Trane 5-year limited warranty details
    • Five-Year Limited Warranty on internal functional parts.
    • If you have an Air Handler installed at the same time as an XLi outdoor condensing unit, those units will be covered for 10 years on internal functional parts as part of the Outdoor Unit System Warranty.
    • Optional Extended Warranties available. Extended Warranties cover labor and other costs not covered by the Manufacturer's Limited Warranty.
    • Ask your dealer for full warranty information at time of purchase.
    • Warranties apply to residential use only.



Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.