2/4TEC Air Handlers

6-Way Convertible

Versatile comfort for any home


Our convertible air handler is designed to meet a variety of installation requirements. If space is at a premium, its smaller profile allows an easy fit. It can also be installed in a closet or crawl space and slides easily through a typical attic pull-down staircase. We even built it with recessed screws so they don’t snag walls or door facings.

  • Trane 2/4TEC features
    Vortica™ Advanced Airflow System (see model chart below)
    A Trane exclusive, it improves airflow while reducing energy use and operating sound.

    Air-Tite™ construction
    Special insulation, door gaskets and thermal seals effectively seal in conditioned air, increasing efficiency and reducing your heating and cooling costs.

    Easy maintenance
    Accessible filters and sloped drain pan make upkeep simple.

    Long-term performance
    A galvanized steel cabinet resists corrosion.

  • Trane 2/4TEC specifics

    Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 2/4TEC includes:

    • 3-Speed Indoor Blower
    • High-Efficiency Fan Motor (5-ton 2TEC/4TEC)
    • Vortica Blower Housing for Reduced Sound (see model chart below)
    • Easy Access Control Box and Filter Doors
    • Composite, No-Leak, Rust-Resistant Drain Pan
    • Corrosion-Resistant Finish
    • Insulated cabinet
    • Recessed Screws
    • Extra-Large Coil Surface
    • Fully Gasketed Door
    • External Refrigerant and Drain Connections
  • Air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    2TEC3F1818,0001.54321.521
    2TEC3F2424,0002.04321.521
    2TEC3F3030,0002.54521.521
    2TEC3F3636,0003.04521.521
    2TEC3F4242,0003.551.7523.521
    * 2TEC3F4848,0004.057.923.521
    2TEC3F5558,0005.057.92621
    * 2TEC3F6060,0005.057.923.521

    * Vortica Blower

  • 4TEC high-efficiency air handler models
    ModelNominal Cooling Capacity (BTUH)Nominal TonsHeight (in.)Width (in.)Depth (in.)
    4TEC3F1818,0001.54321.521
    4TEC3F2424,0002.04321.521
    4TEC3F3030,0002.54521.521
    4TEC3F3636,0003.04521.521
    4TEC3F4242,0003.551.7523.521
    * 4TEC3F4848,0004.057.923.521
    4TEC3F5558,0005.057.923.521
    * 4TEC3F6060,0005.057.923.521

    * Vortica Blower

  • Trane 5-year limited warranty details
    • Five-Year Limited Warranty on internal functional parts.
    • When a Trane air handler is installed with a Trane XLi outdoor unit as part of a complete system, the 10-year limited functional parts warranty applies to the air handler and thermostat as well as the outdoor XLi unit.
    • Optional Extended Warranties available. Extended Warranties cover labor and other costs not covered by the Manufacturer's Limited Warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties apply to residential use only.



Legal:

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.