XL14i Air Conditioner

Super Efficiency

A unique solution for better airflow


The XL14i shows how Trane brings innovation into your home. Our unique, low air-resistance design helps improve airflow and performance, while also increasing efficiency to reduce your energy bills. It’s a wise investment in your home comfort.

  • Trane XL14i features
    Efficient performance
    The XL14i’s SEER rating of up to 15.50 makes it an energy efficient choice for home comfort.

    Economical operation
    Increased efficiency may substantially lower your home cooling costs.

    Improved airflow
    Unique Trane engineering provides a low-resistance flow of air for increased comfort throughout your entire home.

    Durable construction
    Materials for all components are tested again and again for long-lasting performance and reliability.

    Cleaner, healthier indoor air
    Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

  • Trane XL14i specifics

    Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14i includes:

    • Climatuff® Compressor
    • Spine Fin™ Outdoor Coil
    • Full-Side Louvered Panels
    • WeatherGuard II™ Top
    • Baked-On Powder Paint
    • Corrosion-resistant Weatherguard™ fasteners
    • Unique DuraTuff™ non-corrosive basepan
    • Unique Mounting of Shaft Down Fan Motor
    • Quick-Sess cabinet with full coil protection
    • Sound Insulation on Compressor
    • Models with R410A and R22 Refrigerants


  • XL14i air conditioner models (R-22 refrigerant)
    ModelNominal TonsHeight (in.)Width (in.)Depth (in.)
    2TTX4018B1.5403330
    2TTX4024B2.0403330
    2TTX4030B2.5403330
    2TTX4036B3.0443330
    2TTX4042B3.5463734
    2TTX4048B4.0503734
    2TTX4060B5.0503734


  • Trane XL14i limited warranty details

    Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:

    • 12 Year limited warranty on compressor
    • 10 Year limited warranty on outdoor coil
    • 10 Year limited warranty on internal functional parts
    • The ten year Functional Parts Limited Warranty extends to the indoor gas furnace, coil, air handler and thermostat when installed as part of a complete XLi comfort system. An XLi comfort system includes an AHRI certified matching Trane outdoor XLi unit, indoor unit and thermostat installed at the same time.
    • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
    • Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
    • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.



XL14i

Read-Only brochure

This product meets ENERGY STAR requirements when appropriate indoor unit and coils are used. Ask your contractor for details.
Go to Dealers


Legal:

Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.



SpringPromo2010

Save on your system this spring

36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*