Trane Commercial

HVAC Systems
Building Services
Controls
Products
Parts & Supplies
Educational Resources
 
Featured Case Studies
 
Energy, IAQ & The
Environment
Financing
Design & Analysis
Tools
 
TRANE FOR:
Architects
Data Centers
Department Stores
Engineers
Government
Healthcare
Higher Education
K-12 Education
Restaurants
Retail
 


Commercial HVAC Split Systems

Gas Furnaces/Indoor Coils

Gas Furnaces - Split Systems | Trane

Gas Furnaces/Indoor Coils


Gas Furnaces

With conventional non-self contained split gas-electric systems the fan system which moves air through the ducts, the cooling coil module and furnace module are located indoors. Furnace sections and coils are available which discharge air horizontally or vertically. Also, the furnace section may be installed without other split system components to provide heating only operation.

For additional details, visit the gas furnace and indoor coils residential pages.

Features

  • Power supply 115/1/60
  • Multi-port In-shot burners
  • Integrated solid-state control
  • Hot surface igniter
  • Heavy gauge, wrap-around steel cabinet
  • Heavy gauge aluminized steel heat exchanger
  • Complete front service access
  • Alternate bottom/left/right return air
  • Slide out blower assembly
  • Direct-drive, 4-speed motors
  • Air conditioning fan control provided
  • Blower door safety switch
  • Adjustable fan and limit control
  • Cleanable high velocity filters
  • Optional L.P. conversion kit
  • Left/right gas connection
  • Common vent capability
  • 20-year heat exchanger limited warranty
  • 2 stage variable speed with T**2 furnaces

Gas Furnace

FamilyOrientationModelCapacityPhase
XR95DownflowTDH1040, 065, 085, 1101-phase
XR95UpflowTUH1040, 060, 080, 100, 1201-phase
XT95DownflowTDH1*H040, 065, 085, 1101-phase
XT95UpflowTUH1*H040, 060, 080, 100, 1201-phase
XV95DownflowTDH2060, 080, 100, 1201-phase
XV95UpflowTUH2060, 080, 100, 1201-phase
XR80DownflowTDD1040, 060, 080, 100, 120, 1401-phase
XR80UpflowTUD1 040, 060, 080, 100, 120, 1401-phase
XT80DownflowTDD1*H060, 080, 100, 1201-phase
XT80UpflowTUD1*H040, 060, 080, 100, 120, 1401-phase
XV80DownflowTDD2060, 080, 100, 120, 1401-phase
XV80UpflowTUD2060, 080, 100, 1201-phase
     

Indoor Coils

Assure your system’s reliability and efficiency with a matched Trane indoor coil. Its job is heat transfer and one of the most important factors in keeping your building comfortable all year long.

For additional details, visit the gas furnace and indoor coils residential pages.

Features

  • Non-Bleed TXV with mechanical fittings
  • Durable casing easily attaches to furnace
  • Copper tube with aluminum fins
  • All-aluminum coil on all models
  • Coils with Drain Pan; Pan is double sloped and non-corrosive
  • Support 3-way applications on some models
  • Split inner and outer door panels for easy coil cleaning

Coils Indoor Cooling Only/Heat Pump

ModelCapacity
4TXC018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 063, 064
4TXA018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 064
4CXC024, 025, 031, 036, 037, 042, 043, 049, 061
4TXF-H024, 033, 036, 041, 054, 063
4TXC-CC003, 004, 005, 006, 007, 008, 009, 010
  Locate a Trane Sales Office
Controls Training

Controls Training

Learn fundamentals or how to troubleshoot specific systems.

    Product Literature

    Catalogs (Gas Furnaces)

    Product Literature

    Catalogs (Indoor Coils)

    Systems Integration

    Systems Integration

    When you need open systems solutions, Trane can solve your interoperability and performance optimization issues.

    Building Services

    Building Services

    See how we can help make your building work better for life.

      HVAC Design & Analysis Tools

      HVAC Design & Analysis Tools

      In the Spotlight

      In the Spotlight

      Packaged Precedent Rooftop Systems provide exceptional reliability, meet stringent performance requirements and are competitively priced.