Trane Commercial

HVAC Systems
Building Services
Controls
Products
Parts & Supplies
Educational Resources
 
Featured Case Studies
 
Energy, IAQ & The
Environment
Financing
Design & Analysis
Tools
 
TRANE FOR:
Architects
Data Centers
Department Stores
Engineers
Government
Healthcare
Higher Education
K-12 Education
Restaurants
Retail
 


Commercial HVAC Split Systems

Split Systems 1.5 to 5 tons

Split Systems 1.5 to 5 tons - Split Systems | Trane

Split Systems 1.5 to 5 tons


Trane manufactures a full line of air-conditioners and heat pumps ranging in seasonal energy efficiency ratio (SEER) from 13.0 to 16.0 for commercial use.

The matching air handler is available with single or variable speed motors to provide a significant contribution to the overall efficiency of the system.

Teaming these to systems gives a small business owner the tools needed to keep customers cool in the summer, and warm in the winter with the greatest energy savings possible in air-to-air commercial system design.

Trane also offers R-22 dry charge units for a low-cost replacement solution.

Features

  • Heat Pump/Air-Conditioner - Full-side louvered panels with baked-on powder paint
  • Heat Pump/Air-Conditioner - Corrosion-resistant fasteners
  • Heat Pump/Air-Conditioner - Non corrosive base pan
  • Heat Pump/Air-Conditioner - Climatuff® compressor
  • Heat Pump/Air-Conditioner - R-410A refrigerant
  • Heat Pump/Air-Conditioner - Spine Fin™ outdoor coil
  • Air Handler - Air tight construction
  • Air Handler - Filter door seal
  • Air Handler - Exclusive duct flange
  • Air Handler - Thermal break seal
  • Air Handler - Highly efficient

Split Systems Heat Pump

ModelCapacityPhase
4TWA3030, 036, 042, 048, 0603-phase
4TWB3018, 024, 030, 036, 042, 048, 0601-phase
4TWR3018, 024, 030, 036, 042, 048, 0601-phase
4TWR5018, 024, 030, 036, 042, 048, 049, 060, 0611-phase
4TWB4018, 024, 030, 036, 042, 048, 0601-phase
2TWB3018, 024, 030, 036, 042, 048, 0601-phase

Split Systems Cooling

ModelCapacityPhase 
4TTA3030, 036, 042, 048, 0603-phase 
4TTB3018, 024, 030, 036, 042, 048, 0601-phase 
4TTB4018, 024, 030, 036, 042, 048, 0601-phase 
4TTM3018, 024, 030, 036, 042, 048, 0601-phase 
4TTR3018, 024, 030, 036, 042, 048, 0601-phase 
4TTR5018, 024, 030, 036, 042, 048, 049, 060, 0611-phase 
2TTB3018, 024, 030, 036, 042, 048, 0601-phase 
2TTM3018, 024, 030, 036, 042, 048, 0601-phase 
2TTA3048, 0603-phase 

Split System Air Handlers

ModelCapacityPhase
GAF2018, 024, 030, 0361-phase
GAT2042, 048, 0601-phase
GAM5 018, 024, 030, 036, 042, 048, 0601-phase
TAM7024, 030, 036, 042, 048, 060, 0611-phase
TAM4018, 024, 030, 036, 042, 048, 0601-phase
  Locate a Trane Sales Office
Controls Training

Controls Training

Learn fundamentals or how to troubleshoot specific systems.

    Product Literature

    Heat Pump Catalogs

    Heat Pump Extended Performance Data

    Heat Pump Extended Performance Data

    Product Literature

    Cooling Catalogs

    Cooling Extended Performance Data

    Cooling Extended Performance Data

    Product Literature

    Air Handler Catalogs

    In the Spotlight

    In the Spotlight

    Packaged Precedent Rooftop Systems provide exceptional reliability, meet stringent performance requirements and are competitively priced.

      Systems Integration

      Systems Integration

      When you need open systems solutions, Trane can solve your interoperability and performance optimization issues.

      HVAC Design & Analysis Tools

      HVAC Design & Analysis Tools

      Building Services

      Building Services

      See how we can help make your building work better for life.