As the Leadership in Energy and Environmental Design (LEED®) rating system evolves, achieving LEED certification continues to require the most current tools to help maximize credit points. TRACE 700 is continuously being updated to reflect the most recent changes in energy standards, and it meets the requirements for simulation software set by ASHRAE Standard 90.1-2004/2007 and the LEED Green Building Rating System. The software is supported by the TRACE C.D.S. team, the majority of whom are LEED APs.
Specifically, TRACE 700 can help document compliance with ASHRAE Standard 90.1-2004 or validate the building’s eligibility for LEED certification. TRACE 700 provides multiple features to help model the Performance Rating Method:
TRACE 700 helps to achieve Energy and Atmosphere prerequisite 2 and gain credit points under Energy and Atmosphere credit 1, but there are other credit points TRACE 700 can help attain. Four additional credits lend themselves to the modeling capabilities of TRACE 700.