La tecnología innovadora y una impresionante gama de características hacen que la línea Trane IntelliPak Rooftop sea la opción número uno para hoy y el futuro. de manera eficiente y permite el funcionamiento autónomo de la unidad. El acceso a los controles de la unidad del techo, a través de un panel de interfaz humana, proporciona un alto grado de control, una capacidad de supervisión superior e información de diagnóstico inigualable.
intellipak-row1.jpg
Built to last – right out-of-the-box
With extensive design validation and testing, Intellipak rooftop
units are built to last decades. Intelligent design along with lean
manufacturing results in lower installed costs. Trane installs and
integrates everything in the factory so installation and commissioning
is fast. No additional hardware, software or manpower costs required.
intellipak-row2.jpg
Ideal for retrofit and replacement
New Intellipak units also have the same footprint and will fit the
same curb as older Intellipak models, plugging seamlessly into the
building infrastructure for simpler and faster replacement. Truly plug
and play.
intellipak-row3.jpg
Pre-configured digital unit control module for system management, connectivity
Factory-installed, configured and commissioned controller module
provides accurate and reliable equipment control and protection.
Compatible with multiple communications protocols. Built-in BMS/BAS
connectivity and compatible with multiple communications protocols.
Add smart building functionality, including local and remote
diagnostics and performance monitoring through optional LonTalk™,
BACnet™ and Trane Air-Fi® Wireless System Interface communication portals
intellipak-row4.jpg
Intellipak 1 delivers efficiency and value through intelligent design
With capacities of 20 – 130 tons, Intellipak features
industry-leading efficiency, with 11 EER on most products, and up to
13.6 EER with some configurations.
Features include:
Trane eDrive™ direct-drive plenum fan technology
Trane eFlex™ variable speed compressors
Factory-installed state-of-the-art building controls
Options to meet CEE and LEED® Building requirements
Unit-mounted Human Interface panel for easier service
Entire Intellipak 1 package (up to 63 tons) AHRI certified
[See Intellipak 1 specifications] link
intellipak-row5.jpg
Intellipak™ 2 agrega controles Tracer® SC + de última generación y terminales VariTrane ™ VAV
Disponible en tamaños de 90 a 162 toneladas, el sistema integrado de techo Intellipak 2 aprovecha las décadas de experiencia de Trane en investigación de flujo de aire, tecnología de compresores y controles. El sistema de gestión de edificios Tracer® SC + de última generación ofrece un suministro de aire preciso mediante terminales VariTrane ™ VAV con la facilidad de “apuntar y hacer clic”.
Ideal para edificios de oficinas, atención médica, educación, centros de datos, instalaciones comerciales y de entretenimiento
Comodidad mejorada con calidad del aire interior optimizada (IAQ) y control avanzado de gestión del aire
Amplia gama de funciones de ahorro de energía y estrategias de control para ayudar a lograr la certificación LEED®
Mayor libertad de diseño con construcción de dos piezas para ubicaciones desafiantes
Fácil de reparar y mantener para reducir los costos operativos
Habilitado para la web para un acceso seguro desde cualquier ubicación y cualquier computadora
Numerosas opciones disponibles para diseñar la unidad según necesidades específicas
Enlace [Ver especificaciones de Intellipak 2]
intellipak-row6.jpg
Intellipak con controlador Symbio 800: lo último en eficiencia y confiabilidad
Optimizado para nuevas construcciones, el modelo Intellipak más nuevo presenta un espacio de gabinete un 30% más pequeño para la mayor flexibilidad en el diseño, instalación y operación del proyecto. Ofrece una eficiencia energética ultra alta de hasta 17,8 IEER con el controlador Symbio 800 y la tecnología de velocidad variable mejorada.
Los controles adaptativos ayudan a evitar interrupciones del sistema durante condiciones cambiantes
Integración simplificada con todos los protocolos de comunicación estándar comunes
Cableado y conexiones eléctricas minimizados con componentes de control inteligentes
La resistente pantalla táctil de 7 pulgadas permite un acceso rápido a datos y alarmas
Mayor protección y confiabilidad del compresor
Redundancia y capacidad de servicio mejoradas del sistema
Gabinete mejorado de doble pared con aislamiento de espuma inyectada con resistencia térmica R-9
Surtido de opciones de diámetro y ancho de ventilador
Cumple con el código 2023 del Departamento de Energía de EE. UU. De al menos un 81% de eficiencia en estado estable
Ahorros de energía validados con un medidor de energía eléctrica instalado de fábrica
[Ver especificaciones de Intellipak con Symbio 800 Controller] enlace
intellipak-row7.jpg
Todos los modelos respaldados por la calidad, el servicio y la experiencia de Trane
La familia Trane Intellipak de grandes unidades rootop es el resultado de décadas de satisfacer las necesidades del cliente a través de la innovación y la calidad, respaldada por una protección de garantía superior. Trane también ofrece capacitación autorizada por la fábrica para el personal del cliente, contratación de servicios y supervisión de las instalaciones, y nuestros propios técnicos de Trane capacitados en fábrica pueden ser enviados rápidamente cuando sea necesario. Trane lo tiene cubierto.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.